Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Chain slide
For chains
Profile BL - Polyethylene guides for chains
Chiaravalli
Open transmission
Chain slide
For chains
Profile BL - Polyethylene guides for chains
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GC 1 45 15 2
Vertical Mode
Expand Table
Reset filters
EN
1/5
Description
DESCRIPTION
Article code
CODE
Chain
CHAIN
ISO 606 (DIN 8187)
ISO606
B
B [mm]
H
H [mm]
b1
B1 [mm]
b2
B2 [mm]
h1
H1 [mm]
h2
H2 [mm]
b
BM [mm]
h
HM [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
BL-01
GC 1 45 01 2
3/8"x7/32"
06 B-1
20
25
6.6
4
8.7
10.0
9.3
5.6
0.81
POLYETHYLENE
BL-05
GC 1 45 05 2
1/2"x5/16"
08 B-1
24
30
8.7
5
11.5
13.5
12.8
7.6
1.15
POLYETHYLENE
BL-09
GC 1 45 09 2
5/8"x3/8"
10 B-1
30
35
10.4
6
13.5
14.8
15.4
9.5
1.66
POLYETHYLENE
BL-15
GC 1 45 15 2
3/4"x7/16"
12 B-1
40
35
12.3
7
15.9
17.5
16.9
11.5
2.21
POLYETHYLENE
BL-18
GC 1 45 18 2
1"x17mm
16 B-1
40
45
16.1
9
25.7
26.8
24.4
16.1
2.46
POLYETHYLENE
BL-21
GC 1 45 21 2
1 1/4"x3/4"
20 B-1
50
50
19.3
11
29.3
31.2
27.5
19.4
3.45
POLYETHYLENE
BL-24
GC 1 45 24 2
1 1/2"x1"
24 B-1
60
60
25.7
16
38.2
40.1
36.5
25.2
4.66
POLYETHYLENE
BL-25
GC 1 45 25 2
1 3/4"x31mm
28 B-1
60
70
28.3
17
46.9
48.9
41.5
30.8
4.95
POLYETHYLENE
BL-30
GC 1 45 30 2
2"x31mm
32 B-1
70
75
29.6
19
47.3
53.0
44.5
30.8
6.53
POLYETHYLENE
顯示壓縮表示形式(9 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Chiaravalli
- Profile BL
Shorttext
Polyethylene guides for chains
上次修改
24.09.2024 10:13:06
單位
关键字
Open
Polyethylene
Profile
chain
chains
guides
slide
transmission
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)