Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Acton 6250112
Vertical Mode
Expand Table
Reset filters
EN
1/5
Reference
REF
matière
MAT
D [mm]
D1 [mm]
D2 [mm]
S [mm]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
625011,6
Inox A2
1.6
1.7
4.7
0.5
625012
Inox A2
2
2.2
5.5
0.5
625012,5
Inox A2
2.5
2.7
7.0
0.5
625013
Inox A2
3
3.4
8.0
0.8
625014
Inox A2
4
4.5
10.0
0.8
625015
Inox A2
5
5.5
12.0
1.0
625016
Inox A2
6
7.0
14.0
1.2
625017
Inox A2
7
7.6
16.0
1.5
625018
Inox A2
8
9.0
18.0
1.5
6250110
Inox A2
10
11.0
22.0
2.0
6250112
Inox A2
12
14.0
27.0
2.5
6250114
Inox A2
14
16.0
30.0
2.5
6250116
Inox A2
16
18.0
32.0
3.0
6250118
Inox A2
18
20.0
36.0
3.0
6250120
Inox A2
20
22.0
40.0
3.0
6250122
Inox A2
22
24.0
45.0
3.0
6250124
Inox A2
24
27.0
50.0
4.0
6250127
Inox A2
27
30.0
55.0
4.0
6250130
Inox A2
30
33.0
60.0
4.0
顯示壓縮表示形式(22 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Visserie - Boulonnerie - Acier Inoxydable
- Reference 62501
訂購編碼
6250112
Shorttext
Plain washer normal type NFE 25514 - Stainless steel A2
上次修改
12.11.2019 15:47:13
單位
关键字
Plain washer
Reference
Stainless steel
Washers
normal type
分類
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
上傳幾何圖形
Add one more to start
比較 (0/4)