Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Flat Belts / Round Belts / Pulleys / Idlers
ROBAC, ROBMC, ROBSC, ROBACF, ROBMCF, ROBAM, ROBMM, ROBSM - Pulleys for Flat Belts - Width L=25~100 - Crowned / V-Groove Straight
Misumi
...
ROBAC, ROBMC, ROBSC, ROBACF, ROBMCF, ROBAM, ROBMM, ROBSM - Pulleys for Flat Belts - Width L=25~100 - Crowned / V-Groove Straight
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ROBAC30-8-L25-H0.3
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part Number
PN
Type
TYPE
Type Selection
TS
Type Selection
TYS
Material
MAT
D
D [mm]
Shaft Hole Specification
SHS
dH7
DD [mm]
L 1mm Increment
L [mm]
H Crowned Type Only
H [mm]
X V-Groove Straight Type 0.1mm Increment
X [mm]
Y V-Groove Straight Type 0.1mm Increment
Y [mm]
Z V-Groove Straight Type 0.1mm Increment
Z [mm]
K Key Length
K [mm]
M
M
l
LL [mm]
F
F [mm]
1
2
3
4
5
6
7
8
9
ROBAC15-8-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
15
Round Hole+Tap
8
25
0.3
0
0
0
0
M4
3.5
0
ROBAC20-8-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
20
Round Hole+Tap
8
25
0.3
0
0
0
0
M4
3.5
0
ROBAC25-8-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
25
Round Hole+Tap
8
25
0.3
0
0
0
0
M4
3.5
26
ROBAC30-8-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
30
Round Hole+Tap
8
25
0.3
0
0
0
0
M4
3.5
31
ROBAC35-10-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
35
Round Hole+Tap
10
25
0.3
0
0
0
0
M4
3.5
36
ROBAC40-12-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
40
Round Hole+Tap
12
25
0.3
0
0
0
0
M4
3.5
41
ROBAC50-15-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
50
Round Hole+Tap
15
25
0.3
0
0
0
0
M5
4.0
51
ROBAC60-20-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
60
Round Hole+Tap
20
25
0.3
0
0
0
0
M6
4.5
61
ROBAC80-25-L25-H0.3
ROBAC
Crowned Type
No Flange
Aluminum Alloy
80
Round Hole+Tap
25
25
0.3
0
0
0
0
M8
6.0
81
顯示壓縮表示 (9 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Misumi
- ROBAC, ROBMC, ROBSC, ROBACF, ROBMCF, ROBAM, ROBMM, ROBSM
Shorttext
Pulleys for Flat Belts - Width L=25~100 - Crowned / V-Groove Straight
上次修改
20.09.2023 00:06:41
單位
关键字
Crowned
Flat Belts
Pulleys
Straight
Width
metric
分類
CNS
CNSERPBASE Object Properties
Type Code
ROBAC30-8-L25-H0.3
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)