2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SWRT1095-8R2M

Expand Table
1/5
Part Number
PN
Description
DESC
Inductance
INDUCTANCE [µH]
Current
CURRENT [A]
Current Saturation - Isat
CSI [A]
DCR
DCR [Ohm]
Voltage Input
VI [VAC]
Mounting Type
MT
Length
LENGTH [mm]
Height
HEIGHT [mm]
Width
WIDTH [mm]
Operating Temperature
OT [°C]
Shielding
SHIELDING
1
SWRT1095-8R2M
Shielded Through Hole Power Inductor, 8.2µH, 31A, 27.9 x 17.8mm Footprint, 22.8mm Height Profile
8.2
31
39.4
0.0024
250
Through Hole Mount
27.9
22.8
17.8
-40 ~ +130
Yes
顯示壓縮表示形式(1 Produkt)
訂購編碼SWRT1095-8R2M
上次修改07.04.2026 09:23:13
單位

分類

CNS

CNSERPBASE Object Properties
Order NumberSWRT1095-8R2M
Compare multiple parts
Add at least 2 products with