Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Supports
RCS
UCFA 200 - Cast iron pillow blocks
Chiaravalli
Open transmission
Supports
RCS
UCFA 200 - Cast iron pillow blocks
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
93310204
Vertical Mode
Expand Table
Reset filters
EN
1/5
UCFA
UCFA
Part number
CODE
Ø Shaft hole
D [mm]
a
A [mm]
e
E [mm]
i
I [mm]
g
G [mm]
l
L [mm]
s
S [mm]
b
B [mm]
z
Z [mm]
c
C [mm]
Bi
BI [mm]
n
N [mm]
Bearing No.
BEARING
Bolt dimensions
BOLT [mm]
Housing No.
HOUSING
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
202
93310202
15
98
78
15
11
25.5
10
60
33.3
50
31.1
12.7
UC 202
M8
FA202
0.47
CAST IRON
203
93310203
17
98
78
15
11
25.5
10
60
33.3
50
31.1
12.7
UC 203
M8
FA203
0.47
CAST IRON
204
93310204
20
98
78
15
11
25.5
10
60
33.3
50
31.1
12.7
UC 204
M8
FA204
0.47
CAST IRON
205
93310205
25
124
98
16
13
27.0
12
70
35.7
65
34.0
14.3
UC 205
M10
FA205
0.68
CAST IRON
206
93310206
30
141
117
18
13
31.0
12
83
40.2
72
38.1
15.9
UC 206
M10
FA206
1.00
CAST IRON
207
93310207
35
155
130
19
14
34.0
14
96
44.4
82
42.9
17.5
UC 207
M12
FA207
1.50
CAST IRON
208
93310208
40
171
144
21
14
38.0
14
105
51.2
87
49.2
19.0
UC 208
M12
FA208
1.90
CAST IRON
顯示壓縮表示形式(7 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Chiaravalli
- UCFA 200
Shorttext
Cast iron pillow blocks
上次修改
05.12.2024 16:44:38
單位
关键字
Open
Supports
cast iron
pillow blocks
transmission
分類
CNS
CNSERPBASE Object Properties
Type Code
93310204
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)