Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create image description with AI
Drop file here或
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
目錄: 12
229
未找到?索取產品目錄
关键字: 81
191
濃縮物
2
功能
7
单位
229
文件类型
226
類別
3
分類
43
過濾
Expansion anchor
Expansion anchors are used to fasten components to load-bearing structures. They are usually made of metal and consist of a bolt, a nut and a washer. Expansion anchors are usually used in conjunction with bolts. The nut is screwed onto the bolt and the washer is placed between the nut and the component. Tension is applied to the washer by tightening the nut, which secures the component to the structure.