Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 60
27 766
未找到?索取產品目錄
关键字: 195
4838
濃縮物
49
功能
1434
供應商 國家/地區
543
单位
27 684
文件类型
27 765
類別
2765
分類
2765
標準
1277
證書
440
過濾
Piston rod cylinder
Piston rod cylinders are cylinders in which a piston rod is arranged instead of a piston. This type of cylinder is often used in applications where a high force must be applied to a small volume, such as in hydraulic systems.