Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 95
2422
单位
2422
文件类型
2422
Misumi
Material
(MAT)
1218
Surface Treatment
(ST)
515
D
(D)
2420
L Dimension Tolerance Change
(ALT1)
2062
L 1mm Increment
(0.1mm Increment for LKC) (L)
55
Max.
(Y)
684
Set Screw Flats
(ALT4)
1847
過濾
...
Misumi
Metric
Shaft
Misumi
Metric
Shaft
Misumi CAD產品目錄
Shaft
Here you will find the CAD models of Misumi
添加目錄搜索
EN
目錄篩檢程式
所有市場
CSFJ, CPSFJ
C-VALUE Medium Precision Linear Shafts - Straight
CSFJC, CPSFJC
C-VALUE Medium Precision Linear Shafts - One End Tapped with Wrench Flats
CSFJT, CPSFJT
C-VALUE Medium Precision Linear Shafts - One End Tapped
CSFJW, CPSFJW
C-VALUE Medium Precision Linear Shafts - Both Ends Tapped
CSFJZ, CPSFJZ
C-VALUE Medium Precision Linear Shafts - Both Ends Tapped with Wrench Flats
E-SFJ, E-SSFJ, E-PSFJ, E-PSSFJ, E-PSFG
Economy Precision Linear Shafts - Straight
E-SFJC, E-SSFJC, E-PSFJC, E-PSSFJC, E-PSFGC
Economy Shafts - One End Tapped with Wrench Flats
E-SFJT, E-SSFJT, E-PSFJT, E-PSSFJT, E-PSFGT
Economy Shafts - One End Tapped
E-SFJW, E-SSFJW, E-PSFJW, E-PSSFJW, E-PSFGW
Economy Shafts - Both Ends Tapped
E-SFJZ, E-SSFJZ, E-PSFJZ, E-PSSFJZ, E-PSFGZ
Economy Shafts - Both Ends Tapped with Wrench Flats
FSFJ_ _, FSSFJ_ _, FPSFJ_ _, FPSSFJ_ _, FSFU_ _, FSSFU_ _
Shafts - Shaft E...
FSPJ_ _, FPSPJ_ _
Hollow Shafts - Shaft Ends Configurable
GSAFD, GPSAFD
Shafts - One End Threaded - One End Tapped with Undercut
GSAFM, GPSAFM
Shafts - Both Ends Threaded with Undercuts
GSAFN, GPSAFN
Shafts - One End Threaded with Undercut
GSAFS, GPSAFS
Shafts - One End Threaded with Undercut and Wrench Flats
GSAFU, GPSAFU
Shafts - Both Ends Threaded with Undercuts and Wrench Flats
GSAFZ, GPSAFZ
Shafts - One End Threaded - One End Tapped with Undercut and Wrench Flats
GSFAD, GPSFAD
Shafts - One End Threaded - One End Tapped
GSFAL, GPSFAL
Shafts - Both Ends Threaded with O.D. same as Shaft O.D.
关键字
metric
Type
Economy
Configurable
Precision
Selectable
Tapped
Shafts
分支:
France
Frankfurt am Main 60486
MISUMI Europa GmbH
European headquarters
Franklinstrasse 61-63
Frankfurt am Main
+33 8 11 24 04 80
team.france@misumi-europe.com
http://fr.misumi-ec.com/
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)