過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Linear Guides
SSWZLMB - Miniature Slide Guides - Long Wide Blocks, Preload/Interchangeable Small Clearance Type
Misumi
Metric
Linear Guides
SSWZLMB - Miniature Slide Guides - Long Wide Blocks, Preload/Interchangeable Small Clearance Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SSWZLMB12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Assembly Height
H [mm]
Material
MAT
Hardness
HARD
Allowable Operating Temperature
OT [°C]
W1
W1 [mm]
B
B [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
W
W [mm]
P1
P1 [mm]
P2
P2 [mm]
S1
S1
b
BB [mm]
Block Mass kg
MB
1
2
3
4
SSWZLMB9
9
Stainless Steel
56HRC~
- 20 ~ 80
11.0
36
43.5
40.5
32.5
3.5
29
19
M4
7
0.05
SSWZLMB12
12
Stainless Steel
56HRC~
- 20 ~ 80
11.0
40
51.6
48.6
40.6
3.5
33
24
M4
9
0.09
SSWZLMB14
14
Stainless Steel
56HRC~
- 20 ~ 80
13.5
51
61.6
58.6
47.4
3.5
44
28
M4
11
0.16
SSWZLMB16
16
Stainless Steel
56HRC~
- 20 ~ 80
16.0
74
74.9
71.9
59.9
4.5
65
35
M5
13
0.3
顯示壓縮表示形式(4 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Misumi
- SSWZLMB
Shorttext
Miniature Slide Guides - Long Wide Blocks, Preload/Interchangeable Small Clearance Type
上次修改
29.11.2024 04:07:07
單位
关键字
Blocks
Clearance
Guides
Long
Miniature Slide
Type
Wide
metric