2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZD50BB-60

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
TYPE
TYPE
Transmission direction
TD
texture of material
TM
surface treatment
ST
Specifications
S
Platform size
PS [mm]
Transmission position
TP
trip
TRIP [mm]
Minimum reading of scale
MR [mm]
Rotation of the knob by 1 revolution
XNXZ [mm]
Parallelism
PA [μm]
load
LOAD [kgf]
Body weight
BW [kg]
INFOTEXT
INFOTEXT
1
2
3
4
ZD50BB-50
ZD50BB
Rack and pinion drive type
X axis
(Main body) Aluminum alloy (rack) brass
Black anodizing
50
30X50
Side
±16
0.1
18
40
3
0.12
website
ZD50BB-60
ZD50BB
Rack and pinion drive type
X axis
(Main body) Aluminum alloy (rack) brass
Black anodizing
60
40X60
Side
±21
0.1
18
40
4
0.29
website
ZD50BB-90
ZD50BB
Rack and pinion drive type
X axis
(Main body) Aluminum alloy (rack) brass
Black anodizing
90
40X90
Side
±35
0.1
18
40
4
0.41
website
ZD50BB-126
ZD50BB
Rack and pinion drive type
X axis
(Main body) Aluminum alloy (rack) brass
Black anodizing
126
60X120
Side
±50
0.1
18
40
5
1.00
website
顯示壓縮表示形式(4 Produkt)
ShorttextX-axis dovetail slide rack and pinion drive type
上次修改19.03.2025 09:16:19
單位

分類

CNS

CNSERPBASE Object Properties