2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZQA01-80DT

Expand Table
EN
1/5
code
CODE
type
TYPE
Main body (national standard material)
MAT1
Main body (equivalent material)
MAT2
Main body (heat treatment)
MBHT
Main body (surface treatment)
SUR1
Thrust washer (surface layer material)
MAT3
Thrust washer (surface treatment)
SUR2
annex
ANNEX
Mesh fastening handle(material)
MAT4
Reticulated fastening handle(heat treatment)
RFHT
Textured fastening handle(surface treatment)
SUR3
specification
SPE
H
H [mm]
1|ZQA01-80DT
2|ZQA11-80DT
ZQA01
Sliding type, standard type
45
S45C
modulation
Hard chrome plating
Teflon
Tinned
One M3 set screw, one M10 set screw
-
-
-
80DT
120
ZQA11
Sliding type, handle type
45
S45C
modulation
Hard chrome plating
Teflon
Tinned
One M3 set screw
S45C
modulation
Blackening
80DT
120
顯示壓縮表示 (2 konfigurierbares Produkt)
ShorttextConvenient adjustable turntable support Sliding type
上次修改25.11.2025 10:51:20
單位

分類

CNS

CNSERPBASE Object Properties