Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Blohm
Level indicators, screw plugs
Oil level sight glasses
B0465 - Oil level sight glasses
Blohm
Level indicators, screw plugs
Oil level sight glasses
B0465 - Oil level sight glasses
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0465.1362715
Vertical Mode
Expand Table
Reset filters
EN
1/5
预览图
PREVIEWPERLINE
Order No.
BESTBLOHM
Form
FORM
version
AUSF
FORM1 [mm]
diameter
D [mm]
thread
D1
diameter
D2 [mm]
Length
L [mm]
Length
L1 [mm]
width across flats
SW [mm]
Max. tightening torque
MOMENT [Nm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
B0465.143100
A
without reflector
A
42.0
G 1
30
9.0
16.0
36
25
0.0117
Infotext
Yes
90269060
B0465.151114
A
without reflector
A
51.0
G 1 1/4
32
10.0
17.0
42
-
0.0221
Infotext
Yes
90269060
B0465.158112
A
without reflector
A
58.0
G 1 1/2
39
10.0
21.0
50
-
0.0257
Infotext
Yes
90269060
B0465.174200
A
without reflector
A
74.0
G 2
48
12.0
20.0
64
-
0.0544
Infotext
Yes
90269060
B0465.1201415
A
without reflector
A
20.0
M 14 x 1,5
12
7.5
8.0
17
5
0.0030
Infotext
Yes
90269060
B0465.1221615
A
without reflector
A
22.0
M 16 x 1,5
12
6.5
12.5
18
7
0.0033
Infotext
Yes
90269060
B0465.1251815
A
without reflector
A
25.5
M 18 x 1,5
14
6.0
12.5
21
10
0.0043
Infotext
Yes
90269060
B0465.1282015
A
without reflector
A
28.0
M 20 x 1,5
16
7.5
12.0
24
15
0.0056
Infotext
Yes
90269060
B0465.1282215
A
without reflector
A
28.0
M 22 x 1,5
16
7.5
12.5
24
15
0.0060
Infotext
Yes
90269060
B0465.1362615
A
without reflector
A
36.0
M 26 x 1,5
21
8.5
13.5
30
20
0.0089
Infotext
Yes
90269060
B0465.1362715
A
without reflector
A
36.0
M 27 x 1,5
21
8.5
13.5
30
20
0.0091
Infotext
Yes
90269060
B0465.1514015
A
without reflector
A
51.0
M 40 x 1,5
32
10.0
17.0
42
-
0.0213
Infotext
Yes
90269060
B0465.222038
B
with reflector
B
22.0
G 3/8
12
6.5
12.0
18
7
0.0037
Infotext
Yes
90269060
B0465.228012
B
with reflector
B
28.0
G 1/2
16
8.0
12.0
24
15
0.0054
Infotext
Yes
90269060
B0465.235034
B
with reflector
B
36.0
G 3/4
21
8.5
13.5
30
20
0.0096
Infotext
Yes
90269060
B0465.243100
B
with reflector
B
42.0
G 1
30
9.0
16.0
36
25
0.0160
Infotext
Yes
90269060
B0465.251114
B
with reflector
B
51.0
G 1 1/4
32
10.0
17.0
42
-
0.0231
Infotext
Yes
90269060
B0465.258112
B
with reflector
B
58.0
G 1 1/2
39
10.0
21.0
50
-
0.0268
Infotext
Yes
90269060
B0465.274200
B
with reflector
B
74.0
G 2
48
12.0
20.0
64
-
0.0579
Infotext
Yes
90269060
顯示壓縮表示形式(30 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Blohm
- B0465
訂購編碼
B0465.1362715
Shorttext
Oil level sight glasses
上次修改
23.01.2026 08:39:28
單位
关键字
Level indicators
Oil level sight glasses
screw plugs
分類
按功能
BYFUNC_SEALING 密封
CNS
CNSERPBASE Object Properties
Order Number
B0465.1362715
Customs Tariff Number
90269060
RoHS認證
Yes
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
37-01-13-01 觀測流量指示器
Compare multiple parts
Add at least 2 products with
比較
上傳幾何圖形
Add one more to start
比較 (0/4)